IESNA:LM-63-2002
[TEST]P948620
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3C-840-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 80 CRI, 4000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]21416
TILT=NONE
78 -1 1 37 73 1 1 1 1 0
1 1 149.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
2944.9 3166.9 3405.4 3644.9 3828.6 3941 4009.4 4047.8 4090.2 4139.3
4202.6 4288.5 4404.3 4541.1 4707.2 4986.9 5409.5 5970 6662.2 7527.8
8662.3 9964.7 11351.3 12612.4 13374.6 12987.6 12212.9 11175 9928 8442
6562.1 4688.5 3068.6 1783.8 784.8 243 0
2944.9 3178.9 3447.3 3713.2 3909.3 4028.5 4084.9 4098.8 4107.9 4116.1
4129.2 4157.2 4208.5 4272.9 4379 4600.8 4989.7 5553.5 6288 7163.8
8212.7 9420.2 10813.4 12319.5 13829.5 14230.7 13379.7 12284.7 11135 9827.1
7995.7 6026.7 4194.5 2553.4 1193.3 380.3 0
2944.9 3191 3489.3 3781.3 3989.9 4115.8 4160.2 4149.7 4125.8 4092.8
4055.7 4025.8 4012.8 4004.9 4051 4214.8 4569.9 5136.9 5913.7 6799.7
7763.1 8875.9 10275.5 12026.5 14284.6 15473.9 14546.4 13394.4 12342.1 11212.3
9429.3 7365 5320.2 3323.2 1601.8 517.6 0
2944.9 3208.1 3530.9 3842.7 4061.9 4180.9 4201 4150.5 4072.1 3981.6
3886.9 3802.1 3737.5 3693.4 3726.4 3919.9 4350.5 5010.6 5858 6788.4
7765.1 8820.9 10060.9 11596 13750.1 15413.6 14777.3 13502.6 12390.4 11247.1
9558 7549.2 5549.2 3578.9 1819.4 638.9 0
2944.9 3225.1 3572.6 3904.1 4133.9 4245.8 4241.9 4151.2 4018.4 3870.4
3718.1 3578.6 3462.2 3382 3402 3624.9 4131.2 4884.3 5802.2 6777.1
7767 8765.7 9846.3 11165.7 13215.6 15353.3 15008.1 13610.8 12438.9 11281.8
9686.7 7733.4 5778.1 3834.8 2036.9 760.3 0
2944.9 3235.3 3595.2 3941 4177.5 4277.4 4243.1 4105.4 3917.4 3721.8
3537.6 3378.6 3253.8 3186.1 3265.9 3616.1 4286 5221.9 6343.1 7557.5
8772.7 9967.1 11183.3 12515.8 14493.2 16523.7 16495.4 15160.5 13824.8 12366
10530.3 8374.7 6262.5 4168.2 2310.8 897.3 0
2944.9 3245.5 3617.8 3978 4220.9 4309.1 4244.2 4059.7 3816.4 3573.2
3357.1 3178.6 3045.5 2990.3 3130 3607.3 4440.8 5559.6 6884.2 8337.7
9778.5 11168.4 12520.3 13865.8 15770.8 17694.2 17982.9 16710.1 15210.6 13450.3
11373.9 9016 6746.6 4501.5 2584.6 1034.2 0
2944.9 3250.6 3631.5 3998 4240.4 4319.7 4232.9 4017.7 3742.8 3481.2
3260.4 3083.4 2957.2 2921 3113.8 3681.2 4620.5 5886.4 7421.2 9123.8
10816.2 12452.4 14050.9 15599.5 17627 19460.2 19695.4 18429.9 16690.6 14558.8
12154.1 9569.4 7037.2 4622.8 2653.4 1040.1 0
2944.9 3255.6 3645.3 4017.9 4259.7 4330.3 4221.6 3975.7 3669.2 3389.2
3163.9 2988.4 2868.9 2851.7 3097.7 3755.1 4800.2 6213.2 7958.3 9909.9
11853.9 13736.2 15581.6 17333.1 19483.2 21226.1 21407.7 20149.7 18170.5 15667.1
12934.4 10122.9 7327.7 4743.9 2722.3 1045.9 0
2944.9 3253.4 3655.7 4027.5 4267 4331.4 4208.3 3946.1 3624 3339.3
3116.7 2943.8 2827.4 2821.7 3095.2 3793.5 4889.7 6405.1 8284.3 10371.5
12481.3 14488.2 16476 18442.3 20682 22334.1 22351.1 20888.8 18581.2 15708.7
12725.4 9763.5 6749.7 4289.6 2358.4 878 0
2944.9 3255.6 3645.3 4017.9 4259.7 4330.3 4221.6 3975.7 3669.2 3389.2
3163.9 2988.4 2868.9 2851.7 3097.7 3755.1 4800.2 6213.2 7958.3 9909.9
11853.9 13736.2 15581.6 17333.1 19483.2 21226.1 21407.7 20149.7 18170.5 15667.1
12934.4 10122.9 7327.7 4743.9 2722.3 1045.9 0
2944.9 3250.6 3631.5 3998 4240.4 4319.7 4232.9 4017.7 3742.8 3481.2
3260.4 3083.4 2957.2 2921 3113.8 3681.2 4620.5 5886.4 7421.2 9123.8
10816.2 12452.4 14050.9 15599.5 17627 19460.2 19695.4 18429.9 16690.6 14558.8
12154.1 9569.4 7037.2 4622.8 2653.4 1040.1 0
2944.9 3245.5 3617.8 3978 4220.9 4309.1 4244.2 4059.7 3816.4 3573.2
3357.1 3178.6 3045.5 2990.3 3130 3607.3 4440.8 5559.6 6884.2 8337.7
9778.5 11168.4 12520.3 13865.8 15770.8 17694.2 17982.9 16710.1 15210.6 13450.3
11373.9 9016 6746.6 4501.5 2584.6 1034.2 0
2944.9 3235.3 3595.2 3941 4177.5 4277.4 4243.1 4105.4 3917.4 3721.8
3537.6 3378.6 3253.8 3186.1 3265.9 3616.1 4286 5221.9 6343.1 7557.5
8772.7 9967.1 11183.3 12515.8 14493.2 16523.7 16495.4 15160.5 13824.8 12366
10530.3 8374.7 6262.5 4168.2 2310.8 897.3 0
2944.9 3225.1 3572.6 3904.1 4133.9 4245.8 4241.9 4151.2 4018.4 3870.4
3718.1 3578.6 3462.2 3382 3402 3624.9 4131.2 4884.3 5802.2 6777.1
7767 8765.7 9846.3 11165.7 13215.6 15353.3 15008.1 13610.8 12438.9 11281.8
9686.7 7733.4 5778.1 3834.8 2036.9 760.3 0
2944.9 3208.1 3530.9 3842.7 4061.9 4180.9 4201 4150.5 4072.1 3981.6
3886.9 3802.1 3737.5 3693.4 3726.4 3919.9 4350.5 5010.6 5858 6788.4
7765.1 8820.9 10060.9 11596 13750.1 15413.6 14777.3 13502.6 12390.4 11247.1
9558 7549.2 5549.2 3578.9 1819.4 638.9 0
2944.9 3191 3489.3 3781.3 3989.9 4115.8 4160.2 4149.7 4125.8 4092.8
4055.7 4025.8 4012.8 4004.9 4051 4214.8 4569.9 5136.9 5913.7 6799.7
7763.1 8875.9 10275.5 12026.5 14284.6 15473.9 14546.4 13394.4 12342.1 11212.3
9429.3 7365 5320.2 3323.2 1601.8 517.6 0
2944.9 3178.9 3447.3 3713.2 3909.3 4028.5 4084.9 4098.8 4107.9 4116.1
4129.2 4157.2 4208.5 4272.9 4379 4600.8 4989.7 5553.5 6288 7163.8
8212.7 9420.2 10813.4 12319.5 13829.5 14230.7 13379.7 12284.7 11135 9827.1
7995.7 6026.7 4194.5 2553.4 1193.3 380.3 0
2944.9 3166.9 3405.4 3644.9 3828.6 3941 4009.4 4047.8 4090.2 4139.3
4202.6 4288.5 4404.3 4541.1 4707.2 4986.9 5409.5 5970 6662.2 7527.8
8662.3 9964.7 11351.3 12612.4 13374.6 12987.6 12212.9 11175 9928 8442
6562.1 4688.5 3068.6 1783.8 784.8 243 0
2944.9 3142.6 3351.7 3556.3 3716.6 3818 3881.1 3917.7 3955 4001.2
4067.2 4159.5 4279.6 4417.6 4589 4836.1 5189.8 5652.9 6234.4 6925.8
7754.8 8625.6 9397.6 9944.8 10081.5 9505.8 8691.1 7721.7 6663.8 5517.1
4202.5 2941.4 1895.1 1096.8 493.4 161.6 0
2944.9 3118.3 3298 3467.9 3604.6 3695 3752.9 3787.7 3819.8 3863
3932 4030.3 4154.9 4294.2 4470.7 4685.4 4970.1 5335.8 5806.7 6323.7
6847.1 7286.5 7444.1 7277.2 6788.4 6024 5169.4 4268.4 3399.7 2592.3
1842.9 1194.2 721.5 410 202.1 80.2 0
2944.9 3092.5 3244.5 3386.1 3496.5 3572.5 3620 3642.7 3660.4 3684.4
3727.8 3795.6 3883.4 3975 4079.4 4196.4 4344.9 4539.1 4794.8 5067.1
5319.8 5483.9 5447.7 5193.2 4719.6 4079.2 3425.8 2785.8 2193.4 1676.9
1217.1 824.7 531.3 326.8 174.7 72.4 0
2944.9 3066.7 3191 3304.2 3388.4 3450 3487.1 3497.7 3501.1 3505.6
3523.5 3560.8 3611.8 3655.9 3688.2 3707.4 3719.5 3742.5 3782.8 3810.5
3792.4 3681.1 3451.1 3109.3 2650.8 2134.4 1682.4 1303.2 987.1 761.4
591.2 455.2 341.3 243.9 147.5 64.6 0
2944.9 3040.7 3137.1 3224.6 3291.7 3335.9 3355.7 3345.1 3316.2 3280.7
3245.7 3222.3 3211.3 3197.8 3172.2 3128.5 3068.3 3006.1 2948.4 2900.7
2848.7 2760.9 2615.4 2410.1 2143.7 1824.8 1537.9 1262.1 998.8 796.8
623.3 477 350.3 245.4 146.7 63.8 0
2944.9 3014.7 3083.3 3144.9 3194.8 3221.7 3224.2 3192.6 3131.3 3055.9
2968.1 2883.9 2810.6 2739.4 2656.5 2549.6 2417.2 2270 2114.1 1990.9
1905 1840.8 1779.6 1710.9 1636.5 1515.2 1393.3 1221 1010.5 832.3
655.4 498.9 359.4 247.3 145.8 63.1 0
2944.9 2989.9 3033 3074.7 3111.9 3127.8 3115.5 3061.8 2969.3 2860.7
2739.4 2628.6 2535.9 2456 2377.5 2285.1 2174.8 2053.1 1923.8 1821.5
1753.6 1708.8 1676.4 1638 1579.2 1477.1 1375.4 1231.1 1057 898.3
729.3 570.7 420.1 292 178.5 76.4 0
2944.9 2965 2982.7 3004.6 3028.7 3033.9 3006.8 2931.1 2807.2 2665.5
2510.9 2373.3 2261.2 2172.5 2098.5 2020.5 1932.4 1836.1 1733.5 1652.1
1602.2 1577 1573.2 1565.1 1521.9 1439.1 1357.4 1241 1103.5 964.2
803.2 642.4 480.8 336.8 211.3 89.8 0
2944.9 2940.9 2935.3 2939.8 2948.8 2950 2913.8 2821.7 2679.9 2520.6
2362.3 2238 2147.6 2081 2022.2 1953.8 1871.9 1780.4 1677 1579.2
1506.3 1466.8 1470.7 1474.7 1462.3 1431.8 1358.3 1238.5 1103.5 975.2
854.3 726.6 581.4 422.6 275.2 116.4 0
2944.9 2914.1 2888.4 2879.1 2883.6 2889.3 2865.2 2791.8 2672 2536
2404.2 2288.9 2187.5 2098.7 2014.9 1926.9 1830.7 1728.4 1626.7 1536
1456.1 1396.5 1364.9 1345.9 1328 1307.2 1263.4 1185.2 1086 975.5
850 724.4 581.1 427.4 281.4 124.3 0
2944.9 2892.5 2847.5 2824.6 2826.2 2842.3 2842.7 2800 2710.4 2592.9
2469.7 2352.2 2237.7 2128.4 2023 1917.9 1810.2 1701.3 1600.2 1513.8
1436.4 1377.1 1334.1 1301.1 1270.1 1234.7 1186.3 1121 1040.3 944.1
825.9 705 564.9 419.5 272.9 120.9 0
2944.9 2870.9 2806.5 2770.3 2768.8 2795.5 2820.4 2808.1 2748.8 2649.7
2535.2 2415.5 2288.1 2158.2 2031.2 1908.9 1789.8 1674.2 1573.9 1491.7
1416.8 1357.7 1303.5 1256.4 1212 1162.2 1109.1 1056.8 994.7 912.8
801.8 685.7 548.6 411.6 264.4 117.5 0
2944.9 2851.3 2772.1 2725.1 2723.6 2765.4 2824.4 2857.4 2834.4 2747.4
2623 2487.7 2348 2206 2067.7 1935.1 1808.6 1689.5 1586.8 1503.9
1435.8 1386.3 1344.1 1300 1250.3 1186.5 1118.5 1053.9 984.5 897.9
787.5 671.2 536.5 403 254.8 115.7 0
2944.9 2831.9 2737.9 2679.9 2678.4 2735.6 2828.5 2906.7 2920 2845.2
2711 2559.8 2407.9 2253.9 2104.1 1961.2 1827.5 1705 1599.9 1515.9
1454.9 1414.8 1384.5 1343.6 1288.5 1210.8 1127.8 1050.9 974.3 883.1
773.2 656.8 524.3 394.4 245.2 113.9 0
2944.9 2814.8 2707.6 2641.8 2637.4 2703.3 2820.1 2932.9 2974.8 2916.5
2781.1 2616 2454.6 2298.6 2148.4 2005.4 1870.2 1745.5 1638.3 1553.6
1490.4 1447.4 1419.6 1384.8 1335.7 1265.9 1186.8 1105.4 1022.2 920.9
801.2 679.6 543.3 392.8 237.1 113.6 0
2944.9 2797.8 2677.3 2603.6 2596.3 2671.2 2811.8 2959 3029.6 2987.8
2851.3 2672.3 2501.3 2343.5 2192.8 2049.7 1912.9 1786 1676.8 1591.1
1525.8 1479.8 1454.6 1425.9 1382.9 1321 1245.9 1160 1070.1 958.5
829.2 702.3 562.2 391.2 228.8 113.2 0
2944.9 2780.6 2649.8 2569.9 2558.4 2632 2777.8 2931.5 3017 2995.5
2877.5 2701.5 2525.1 2369.8 2224.5 2088.8 1957.9 1834.6 1727.2 1640.8
1570.3 1521.3 1491 1461.8 1419.4 1360 1283.2 1195.4 1100.7 986.1
854.2 723.8 580.3 384.9 211.3 99.9 0
2944.9 2763.5 2622.3 2536.4 2520.6 2592.9 2743.7 2904.2 3004.2 3003.1
2903.6 2730.7 2548.8 2396.2 2256.1 2127.9 2003 1883.2 1777.6 1690.5
1614.8 1562.8 1527.2 1497.9 1456.1 1399 1320.5 1230.6 1131.2 1013.6
879.2 745.3 598.4 378.6 193.8 86.4 0
2944.9 2750.3 2601.1 2511.2 2490.5 2554.5 2689 2831.8 2921.4 2924
2838.8 2684.5 2513.7 2363.9 2233.1 2117.2 2005.6 1896.2 1796.2 1712
1642.4 1595.5 1561.8 1532.8 1491.1 1431.1 1348.7 1255 1153.2 1035.2
898.8 765.9 614.1 412 225.1 99.6 0
2944.9 2737 2579.9 2486.1 2460.3 2516 2634.3 2759.3 2838.7 2844.9
2774 2638.4 2478.4 2331.5 2210.1 2106.6 2008.1 1909.2 1814.8 1733.5
1670 1628.2 1596.5 1567.6 1526.1 1463.2 1377 1279.4 1175.2 1056.8
918.5 786.5 629.7 445.5 256.5 112.8 0
2944.9 2726.2 2565.1 2468.5 2440.7 2490.6 2595.7 2702.4 2768.8 2773
2710.1 2588.8 2442.9 2303.1 2183.9 2082.6 1987.6 1891.9 1799.2 1722.6
1669.3 1634 1604.7 1575.8 1535.2 1471.9 1385.9 1288.1 1183.6 1066.8
928.9 796.2 642.5 467.4 283.6 123.7 0
2944.9 2715.5 2550.3 2450.8 2420.8 2465.2 2557.1 2645.4 2699.1 2701
2646.3 2539.2 2407.2 2274.8 2157.8 2058.4 1967.2 1874.7 1783.8 1711.8
1668.8 1639.9 1612.8 1584.1 1544.2 1480.6 1394.7 1296.7 1192 1076.7
939.3 805.9 655.4 489.3 310.8 134.7 0
2944.9 2707.1 2539.8 2438.7 2409.4 2452.4 2539.3 2619.2 2665.5 2665.7
2615.6 2518.6 2396.7 2267.9 2147.3 2039.3 1939.4 1840.3 1744.3 1676.8
1640.8 1617.1 1592.9 1564 1524.5 1462.8 1377.6 1281 1179.2 1066.1
934.1 798.7 652.3 488 308.5 132 0
2944.9 2698.8 2529.3 2426.8 2397.9 2439.8 2521.7 2592.9 2631.9 2630.2
2585 2498 2386.1 2261 2136.9 2020.3 1911.8 1805.8 1705 1641.7
1612.8 1594.3 1573 1543.9 1505 1445.1 1360.6 1265.4 1166.4 1055.5
928.9 791.3 649.2 486.5 306.2 129.1 0
2944.9 2691.1 2521.2 2419.5 2391.8 2434.6 2514.9 2584.3 2621.1 2618.3
2573.8 2492.9 2386.1 2261.9 2134.6 2010.2 1893 1778.6 1673 1612.1
1585.4 1569.7 1551.5 1522.6 1483.1 1422 1338.2 1244.6 1146.5 1036.5
913 775.2 627.6 468.3 292 121.8 0
2944.9 2683.3 2513.2 2412.4 2385.7 2429.4 2508.1 2575.6 2610.4 2606.4
2562.7 2487.8 2386.1 2262.9 2132.4 2000.2 1874.5 1751.3 1641 1582.6
1558.1 1545.3 1530.1 1501.3 1461.1 1399 1315.9 1223.8 1126.6 1017.6
897 759.2 605.9 450 277.8 114.4 0
2944.9 2673.7 2505.3 2407 2383.3 2428.5 2507.6 2574.2 2607 2601.4
2556.2 2486.1 2387.8 2264.6 2131.3 1994.5 1863.4 1733.5 1620.5 1562.8
1539.1 1527.8 1514.3 1484.9 1444.2 1378.6 1298.4 1208 1108.6 1000.1
880.3 745.8 580.8 433.9 263.3 107.4 0
2944.9 2683.3 2513.2 2412.4 2385.7 2429.4 2508.1 2575.6 2610.4 2606.4
2562.7 2487.8 2386.1 2262.9 2132.4 2000.2 1874.5 1751.3 1641 1582.6
1558.1 1545.3 1530.1 1501.3 1461.1 1399 1315.9 1223.8 1126.6 1017.6
897 759.2 605.9 450 277.8 114.4 0
2944.9 2691.1 2521.2 2419.5 2391.8 2434.6 2514.9 2584.3 2621.1 2618.3
2573.8 2492.9 2386.1 2261.9 2134.6 2010.2 1893 1778.6 1673 1612.1
1585.4 1569.7 1551.5 1522.6 1483.1 1422 1338.2 1244.6 1146.5 1036.5
913 775.2 627.6 468.3 292 121.8 0
2944.9 2698.8 2529.3 2426.8 2397.9 2439.8 2521.7 2592.9 2631.9 2630.2
2585 2498 2386.1 2261 2136.9 2020.3 1911.8 1805.8 1705 1641.7
1612.8 1594.3 1573 1543.9 1505 1445.1 1360.6 1265.4 1166.4 1055.5
928.9 791.3 649.2 486.5 306.2 129.1 0
2944.9 2707.1 2539.8 2438.7 2409.4 2452.4 2539.3 2619.2 2665.5 2665.7
2615.6 2518.6 2396.7 2267.9 2147.3 2039.3 1939.4 1840.3 1744.3 1676.8
1640.8 1617.1 1592.9 1564 1524.5 1462.8 1377.6 1281 1179.2 1066.1
934.1 798.7 652.3 488 308.5 132 0
2944.9 2715.5 2550.3 2450.8 2420.8 2465.2 2557.1 2645.4 2699.1 2701
2646.3 2539.2 2407.2 2274.8 2157.8 2058.4 1967.2 1874.7 1783.8 1711.8
1668.8 1639.9 1612.8 1584.1 1544.2 1480.6 1394.7 1296.7 1192 1076.7
939.3 805.9 655.4 489.3 310.8 134.7 0
2944.9 2726.2 2565.1 2468.5 2440.7 2490.6 2595.7 2702.4 2768.8 2773
2710.1 2588.8 2442.9 2303.1 2183.9 2082.6 1987.6 1891.9 1799.2 1722.6
1669.3 1634 1604.7 1575.8 1535.2 1471.9 1385.9 1288.1 1183.6 1066.8
928.9 796.2 642.5 467.4 283.6 123.7 0
2944.9 2737 2579.9 2486.1 2460.3 2516 2634.3 2759.3 2838.7 2844.9
2774 2638.4 2478.4 2331.5 2210.1 2106.6 2008.1 1909.2 1814.8 1733.5
1670 1628.2 1596.5 1567.6 1526.1 1463.2 1377 1279.4 1175.2 1056.8
918.5 786.5 629.7 445.5 256.5 112.8 0
2944.9 2750.3 2601.1 2511.2 2490.5 2554.5 2689 2831.8 2921.4 2924
2838.8 2684.5 2513.7 2363.9 2233.1 2117.2 2005.6 1896.2 1796.2 1712
1642.4 1595.5 1561.8 1532.8 1491.1 1431.1 1348.7 1255 1153.2 1035.2
898.8 765.9 614.1 412 225.1 99.6 0
2944.9 2763.5 2622.3 2536.4 2520.6 2592.9 2743.7 2904.2 3004.2 3003.1
2903.6 2730.7 2548.8 2396.2 2256.1 2127.9 2003 1883.2 1777.6 1690.5
1614.8 1562.8 1527.2 1497.9 1456.1 1399 1320.5 1230.6 1131.2 1013.6
879.2 745.3 598.4 378.6 193.8 86.4 0
2944.9 2780.6 2649.8 2569.9 2558.4 2632 2777.8 2931.5 3017 2995.5
2877.5 2701.5 2525.1 2369.8 2224.5 2088.8 1957.9 1834.6 1727.2 1640.8
1570.3 1521.3 1491 1461.8 1419.4 1360 1283.2 1195.4 1100.7 986.1
854.2 723.8 580.3 384.9 211.3 99.9 0
2944.9 2797.8 2677.3 2603.6 2596.3 2671.2 2811.8 2959 3029.6 2987.8
2851.3 2672.3 2501.3 2343.5 2192.8 2049.7 1912.9 1786 1676.8 1591.1
1525.8 1479.8 1454.6 1425.9 1382.9 1321 1245.9 1160 1070.1 958.5
829.2 702.3 562.2 391.2 228.8 113.2 0
2944.9 2814.8 2707.6 2641.8 2637.4 2703.3 2820.1 2932.9 2974.8 2916.5
2781.1 2616 2454.6 2298.6 2148.4 2005.4 1870.2 1745.5 1638.3 1553.6
1490.4 1447.4 1419.6 1384.8 1335.7 1265.9 1186.8 1105.4 1022.2 920.9
801.2 679.6 543.3 392.8 237.1 113.6 0
2944.9 2831.9 2737.9 2679.9 2678.4 2735.6 2828.5 2906.7 2920 2845.2
2711 2559.8 2407.9 2253.9 2104.1 1961.2 1827.5 1705 1599.9 1515.9
1454.9 1414.8 1384.5 1343.6 1288.5 1210.8 1127.8 1050.9 974.3 883.1
773.2 656.8 524.3 394.4 245.2 113.9 0
2944.9 2851.3 2772.1 2725.1 2723.6 2765.4 2824.4 2857.4 2834.4 2747.4
2623 2487.7 2348 2206 2067.7 1935.1 1808.6 1689.5 1586.8 1503.9
1435.8 1386.3 1344.1 1300 1250.3 1186.5 1118.5 1053.9 984.5 897.9
787.5 671.2 536.5 403 254.8 115.7 0
2944.9 2870.9 2806.5 2770.3 2768.8 2795.5 2820.4 2808.1 2748.8 2649.7
2535.2 2415.5 2288.1 2158.2 2031.2 1908.9 1789.8 1674.2 1573.9 1491.7
1416.8 1357.7 1303.5 1256.4 1212 1162.2 1109.1 1056.8 994.7 912.8
801.8 685.7 548.6 411.6 264.4 117.5 0
2944.9 2892.5 2847.5 2824.6 2826.2 2842.3 2842.7 2800 2710.4 2592.9
2469.7 2352.2 2237.7 2128.4 2023 1917.9 1810.2 1701.3 1600.2 1513.8
1436.4 1377.1 1334.1 1301.1 1270.1 1234.7 1186.3 1121 1040.3 944.1
825.9 705 564.9 419.5 272.9 120.9 0
2944.9 2914.1 2888.4 2879.1 2883.6 2889.3 2865.2 2791.8 2672 2536
2404.2 2288.9 2187.5 2098.7 2014.9 1926.9 1830.7 1728.4 1626.7 1536
1456.1 1396.5 1364.9 1345.9 1328 1307.2 1263.4 1185.2 1086 975.5
850 724.4 581.1 427.4 281.4 124.3 0
2944.9 2940.9 2935.3 2939.8 2948.8 2950 2913.8 2821.7 2679.9 2520.6
2362.3 2238 2147.6 2081 2022.2 1953.8 1871.9 1780.4 1677 1579.2
1506.3 1466.8 1470.7 1474.7 1462.3 1431.8 1358.3 1238.5 1103.5 975.2
854.3 726.6 581.4 422.6 275.2 116.4 0
2944.9 2965 2982.7 3004.6 3028.7 3033.9 3006.8 2931.1 2807.2 2665.5
2510.9 2373.3 2261.2 2172.5 2098.5 2020.5 1932.4 1836.1 1733.5 1652.1
1602.2 1577 1573.2 1565.1 1521.9 1439.1 1357.4 1241 1103.5 964.2
803.2 642.4 480.8 336.8 211.3 89.8 0
2944.9 2989.9 3033 3074.7 3111.9 3127.8 3115.5 3061.8 2969.3 2860.7
2739.4 2628.6 2535.9 2456 2377.5 2285.1 2174.8 2053.1 1923.8 1821.5
1753.6 1708.8 1676.4 1638 1579.2 1477.1 1375.4 1231.1 1057 898.3
729.3 570.7 420.1 292 178.5 76.4 0
2944.9 3014.7 3083.3 3144.9 3194.8 3221.7 3224.2 3192.6 3131.3 3055.9
2968.1 2883.9 2810.6 2739.4 2656.5 2549.6 2417.2 2270 2114.1 1990.9
1905 1840.8 1779.6 1710.9 1636.5 1515.2 1393.3 1221 1010.5 832.3
655.4 498.9 359.4 247.3 145.8 63.1 0
2944.9 3040.7 3137.1 3224.6 3291.7 3335.9 3355.7 3345.1 3316.2 3280.7
3245.7 3222.3 3211.3 3197.8 3172.2 3128.5 3068.3 3006.1 2948.4 2900.7
2848.7 2760.9 2615.4 2410.1 2143.7 1824.8 1537.9 1262.1 998.8 796.8
623.3 477 350.3 245.4 146.7 63.8 0
2944.9 3066.7 3191 3304.2 3388.4 3450 3487.1 3497.7 3501.1 3505.6
3523.5 3560.8 3611.8 3655.9 3688.2 3707.4 3719.5 3742.5 3782.8 3810.5
3792.4 3681.1 3451.1 3109.3 2650.8 2134.4 1682.4 1303.2 987.1 761.4
591.2 455.2 341.3 243.9 147.5 64.6 0
2944.9 3092.5 3244.5 3386.1 3496.5 3572.5 3620 3642.7 3660.4 3684.4
3727.8 3795.6 3883.4 3975 4079.4 4196.4 4344.9 4539.1 4794.8 5067.1
5319.8 5483.9 5447.7 5193.2 4719.6 4079.2 3425.8 2785.8 2193.4 1676.9
1217.1 824.7 531.3 326.8 174.7 72.4 0
2944.9 3118.3 3298 3467.9 3604.6 3695 3752.9 3787.7 3819.8 3863
3932 4030.3 4154.9 4294.2 4470.7 4685.4 4970.1 5335.8 5806.7 6323.7
6847.1 7286.5 7444.1 7277.2 6788.4 6024 5169.4 4268.4 3399.7 2592.3
1842.9 1194.2 721.5 410 202.1 80.2 0
2944.9 3142.6 3351.7 3556.3 3716.6 3818 3881.1 3917.7 3955 4001.2
4067.2 4159.5 4279.6 4417.6 4589 4836.1 5189.8 5652.9 6234.4 6925.8
7754.8 8625.6 9397.6 9944.8 10081.5 9505.8 8691.1 7721.7 6663.8 5517.1
4202.5 2941.4 1895.1 1096.8 493.4 161.6 0
2944.9 3166.9 3405.4 3644.9 3828.6 3941 4009.4 4047.8 4090.2 4139.3
4202.6 4288.5 4404.3 4541.1 4707.2 4986.9 5409.5 5970 6662.2 7527.8
8662.3 9964.7 11351.3 12612.4 13374.6 12987.6 12212.9 11175 9928 8442
6562.1 4688.5 3068.6 1783.8 784.8 243 0
